Motion Industries - Free CAD models - CY1L-Magnetically Coupled Rodless Air Cylinder, CY1L40L-200B - TraceParts
Motion Industries
By Motion Industries

CY1L-Magnetically Coupled Rodless Air Cylinder, CY1L40L-200B

Manufacturer SMC
Description CY1L-Magnetically Coupled Rodless Air Cylinder, 40 mm Bore Dia, CY1L Series
Manufacturer Part Number CY1L40L-200B
MI Item Number 03755531
Distributor Motion Industries
Motion Internal Description CY1L40L-200B CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03755531
Bore Diameter 40 mm
Cushion Type 2 PC Shock Absorber
Cylinder Style Magnetically Coupled
Guide Type Ball Bushing Guide
Magnetic Holding Force 127.92 lbs
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Operating Pressure Range 26 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized
Overall Height 78 mm
Overall Length 481 mm
Overall Width 187 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 150 psi
Seal Kit CY1L40-PS-N
Series CY1L
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 200 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Magnetic Holding Force Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length
1 1 03755531 CY1L-Magnetically Coupled Rodless Air Cylinder, 40 mm Bore Dia, CY1L Series 40 mm 2 PC Shock Absorber Magnetically Coupled Ball Bushing Guide 127.92 lbs 102 psi 26 psi Ceiling;Horizontal;Vertical;Wall Basic 26 to 102 psi 14 to 140°F Magnetized 78 mm 481 mm 187 mm Double-Acting Female 1/4 BSPT BSPT 150 psi CY1L40-PS-N CY1L B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt) 200 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map