Motion Industries
By Motion Industries

CY1L-Magnetically Coupled Rodless Air Cylinder, CY1L20H-400B-F7PSDPC

Manufacturer SMC
Description CY1L-Magnetically Coupled Rodless Air Cylinder, 20 mm Bore Dia, CY1L Series
Manufacturer Part Number CY1L20H-400B-F7PSDPC
MI Item Number 05502102
Distributor Motion Industries
Motion Internal Description CY1L20H-400B-F7PSDPC
E-Shop link https://www.motionindustries.com/products/sku/05502102
Bore Diameter 20 mm
Cushion Type 2 PC Shock Absorber
Cylinder Style Magnetically Coupled
Guide Type Ball Bushing Guide
Lead Wire / Prewire Connector SDPC - (0.5 m Cord Length, M12-4 Pin Connector)
Magnetic Holding Force 51.93 lbs
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range 26 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Ready
Overall Height 46 mm
Overall Length 579 mm
Overall Width 117 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 150 psi
Seal Kit CY1L20-PS-N
Series CY1L
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 400 mm
Weight 5.27 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map