Motion Industries
By Motion Industries

Crowned Yoke Roller, NUTR 45100 A

Manufacturer SKF
Description Crowned Yoke Roller - Chrome Steel, 100 mm Roller Diameter, 45 mm Bore, 32 mm Roller Width, Sealed
Manufacturer Part Number NUTR 45100 A
MI Item Number 03024167
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/03024167
Weight 3.10 lbs
Axial Dynamic Load Capacity 73.7 kN
Axial Static Load Capacity 104 kN
Bearing Element Cylindrical Rollers
Bore Diameter 45 mm
Closure Type Sealed
Finish/Coating Uncoated
Lubrication Hole Location Inner Ring
Maximum RPM 1700 RPM
Operating Temperature Range Maximum of +280 °F
Radial Dynamic Load Capacity 80 kN
Radial Static Load Capacity 114 kN
Roller Diameter 100 mm
Roller Material Chrome Steel
Roller Shape Crowned
Roller Width 32 mm
Standards Met ANSI/ABMA Standard 18.1
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map