Motion Industries - Free CAD models - Crowned Yoke Roller, LR2032RSR - TraceParts
Motion Industries
By Motion Industries

Crowned Yoke Roller, LR2032RSR

Manufacturer INA (Schaeffler)
Description Crowned Yoke Roller, 17 mm Bore, 47 mm Roller Diameter, Sealed
Part Number LR2032RSR
MI Item Number 02931268
Distributor Motion Industries
Motion Internal Description LR203-2RSR YOKE TYPE TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/02931268
Bearing Element Balls - One Row
Bore Diameter 17 mm
Closure Type Sealed
Finish/Coating Uncoated
Lubrication Hole Location Inner Ring
Maximum RPM 9000 RPM
Operating Temperature Range -20 to +120 °C
Radial Dynamic Load Capacity 8500 N
Radial Static Load Capacity 4450 N
Roller Diameter 47 mm
Roller Shape Crowned
Roller Width 12 mm
Weight 0.29 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Element Bore Diameter Closure Type Finish/Coating Lubrication Hole Location Maximum RPM Operating Temperature Range Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Shape Roller Width Weight
1 1 02931268 Crowned Yoke Roller, 17 mm Bore, 47 mm Roller Diameter, Sealed Balls - One Row 17 mm Sealed Uncoated Inner Ring 9000 RPM -20 to +120 °C 8500 N 4450 N 47 mm Crowned 12 mm 0.29 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map