Motion Industries - Free CAD models - Crowned Cam FollowerCXRE-3.50-SS - TraceParts
Motion Industries
By Motion Industries

Crowned Cam FollowerCXRE-3.50-SS

Manufacturer PCI Procal Inc.
Description Crowned Cam Follower, CXRE Series, 3.5000 in Roller Dia, 2.0000 in Roller Width, 1.3750 in Stud Dia, 2.7500 in Stud Length, Stainless Steel Material
Manufacturer Part Number CXRE-3.50-SS
MI Item Number 07147350
Distributor Motion Industries
Motion Internal Description CXRE-3.50-SS CROWNED TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/07147350
Axial Dynamic Load Capacity 5750 lbf
Axial Static Load Capacity 13100 lbf
Bearing Element Tapered Rollers - Two Rows
Closure Type Sealed
Eccentricity 0.060 in
Lubrication Type Sealed for Life
Manufacturer UPC Number 00841946102218
Maximum Operating Temperature 250 °F
Overall Width 2.0300 in
Radial Dynamic Load Capacity 17600 lbf
Radial Static Load Capacity 27200 lbf
Roller Diameter 3.5000 in
Roller Material Stainless Steel
Roller Shape Crowned
Roller Width 2.0000 in
Seal Type Rubber Dual Lip
Series CXRE
Stud Diameter 1.3750 in
Stud Length 2.7500 in
Stud Material Stainless Steel
Stud Type Eccentric
Thread Length 1.3900 in
Thread Size 1-3/8-12
Weight 6.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentricity Lubrication Type Manufacturer UPC Number Maximum Operating Temperature Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Stud Type Thread Length Thread Size Weight
1 1 07147350 Crowned Cam Follower, CXRE Series, 3.5000 in Roller Dia, 2.0000 in Roller Width, 1.3750 in Stud Dia, 2.7500 in Stud Length, Stainless Steel Material 5750 lbf 13100 lbf Tapered Rollers - Two Rows Sealed 0.060 in Sealed for Life 00841946102218 250 °F 2.0300 in 17600 lbf 27200 lbf 3.5000 in Stainless Steel Crowned 2.0000 in Rubber Dual Lip CXRE 1.3750 in 2.7500 in Stainless Steel Eccentric 1.3900 in 1-3/8-12 6.44 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map