Motion Industries - Free CAD models - Crowned Cam FollowerCXR-3.00A - TraceParts
Motion Industries
By Motion Industries

Crowned Cam FollowerCXR-3.00A

Manufacturer PCI Procal Inc.
Description Crowned Cam Follower, CXR Series, 3.0000 in Roller Dia, 1.7500 in Roller Width, 1.2500 in Stud Dia, 2.5000 in Stud Length, Carbon Steel Material
Manufacturer Part Number CXR-3.00A
MI Item Number 07147298
Distributor Motion Industries
Motion Internal Description CXR-3.00A CROWNED TRACK ROLLER STUD
E-Shop link https://motionindustries.com/products/sku/07147298
Axial Dynamic Load Capacity 2884 lbf
Axial Static Load Capacity 1147 lbf
Bearing Element Balls - Two Rows
Manufacturer UPC Number 841946101693
Radial Dynamic Load Capacity 6118 lbf
Radial Static Load Capacity 4586 lbf
Roller Diameter 3.0000 in
Roller Material Carbon Steel
Roller Shape Crowned
Roller Width 1.7500 in
Seal Type Rubber Lip
Series CXR
Stud Diameter 1.2500 in
Stud Length 2.5000 in
Stud Material Carbon Steel
Thread Length 1.2500 in
Thread Size 1-1/4-12
Weight 3.550 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Manufacturer UPC Number Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 07147298 Crowned Cam Follower, CXR Series, 3.0000 in Roller Dia, 1.7500 in Roller Width, 1.2500 in Stud Dia, 2.5000 in Stud Length, Carbon Steel Material 2884 lbf 1147 lbf Balls - Two Rows 841946101693 6118 lbf 4586 lbf 3.0000 in Carbon Steel Crowned 1.7500 in Rubber Lip CXR 1.2500 in 2.5000 in Carbon Steel 1.2500 in 1-1/4-12 3.550 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map