Motion Industries - Free CAD models - Crowned Cam Follower, CDC-5.00-R - TraceParts
Motion Industries
By Motion Industries

Crowned Cam Follower, CDC-5.00-R

Manufacturer PCI Procal Inc.
Description Crowned Cam Follower, CDC-R Series, 5.0000 in Roller Dia, 2.7500 in Roller Width, 2.0000 in Stud Dia, 5.0620 in Stud Length, Carbon Steel Material
Manufacturer Part Number CDC-5.00-R
MI Item Number 09395609
Distributor Motion Industries
Motion Internal Description CDC-5.00-R
E-Shop link https://motionindustries.com/products/sku/09395609
Bearing Element Cylindrical Rollers - Two Rows
Lubrication Type Regreasable
Manufacturer UPC Number 841946133809
Radial Dynamic Load Capacity 71000 lbf
Radial Static Load Capacity 104700 lbf
Roller Diameter 5.0000 in
Roller Material Carbon Steel
Roller Shape Crowned
Roller Width 2.7500 in
Seal Type Rubber Lip
Series CDC-R
Stud Diameter 2.0000 in
Stud Length 5.0620 in
Stud Material Carbon Steel
Thread Length 2.5630 in
Thread Size 2-12
Weight 17.740 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Element Lubrication Type Manufacturer UPC Number Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight
1 1 09395609 Crowned Cam Follower, CDC-R Series, 5.0000 in Roller Dia, 2.7500 in Roller Width, 2.0000 in Stud Dia, 5.0620 in Stud Length, Carbon Steel Material Cylindrical Rollers - Two Rows Regreasable 841946133809 71000 lbf 104700 lbf 5.0000 in Carbon Steel Crowned 2.7500 in Rubber Lip CDC-R 2.0000 in 5.0620 in Carbon Steel 2.5630 in 2-12 17.740 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map