Motion Industries - Free CAD models - Conveyor BushingXTB45-3.2500-SS - TraceParts
Motion Industries
By Motion Industries

Conveyor BushingXTB45-3.2500-SS

Manufacturer PCI Procal Inc.
Description Conveyor Bushing, XTB 45 Bushing, 3.2500 in Bore, 8.0000 in Flg OD, 2.3750 in LTB, 300 Stainless Steel Material
Manufacturer Part Number XTB45-3.2500-SS
MI Item Number 07148609
Distributor Motion Industries
Motion Internal Description XTB45-3.2500-SS TAPERED BUSHING - (XT45) STYLE 3.2500" BORE - STAINLESS S
E-Shop link https://motionindustries.com/products/sku/07148609
Material 300 Stainless Steel
Bolt Circle Diameter 6.8750 in
Bore Diameter 3.2500 in
Bore Type Finished w/ Keyway
Bushing Size XTB 45
Finish Precision Machined
Flange Outside Diameter 8.0000 in
Flange Thickness 0.9380 in
Includes Bolts & Key
Keyway Size 3/4 x 3/8 in
Length Through Bore 2.3750 in
Manufacturer UPC Number 841946121592
Maximum Hub Outside Diameter 8.0000 in
Mounting Type Conventional
Number of Bolt Holes 4
Screw Length 3.3130 in
Screw Thread Size 5/8 in
Screw Torque 92.5 ft-lbs
Weight 26.337 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Flange Outside Diameter Flange Thickness Includes Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Screw Length Screw Thread Size Screw Torque Weight
1 1 07148609 Conveyor Bushing, XTB 45 Bushing, 3.2500 in Bore, 8.0000 in Flg OD, 2.3750 in LTB, 300 Stainless Steel Material 300 Stainless Steel 6.8750 in 3.2500 in Finished w/ Keyway XTB 45 Precision Machined 8.0000 in 0.9380 in Bolts & Key 3/4 x 3/8 in 2.3750 in 841946121592 8.0000 in Conventional 4 3.3130 in 5/8 in 92.5 ft-lbs 26.337 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map