Motion Industries - Free CAD models - Conveyor BushingXTB40-3.7500-SS - TraceParts
Motion Industries
By Motion Industries

Conveyor BushingXTB40-3.7500-SS

Manufacturer PCI Procal Inc.
Description Conveyor Bushing, XTB 40 Bushing, 3.7500 in Bore, 7.1250 in Flg OD, 1.9430 in LTB, 300 Stainless Steel Material
Manufacturer Part Number XTB40-3.7500-SS
MI Item Number 07148597
Distributor Motion Industries
Motion Internal Description XTB40-3.7500-SS TAPERED BUSHING - (XT40) STYLE 3.7500" BORE - STAINLESS S
E-Shop link https://motionindustries.com/products/sku/07148597
Material 300 Stainless Steel
Bolt Circle Diameter 6.1250 in
Bore Diameter 3.7500 in
Bore Type Finished w/ Keyway
Bushing Size XTB 40
Finish Precision Machined
Flange Outside Diameter 7.1250 in
Flange Thickness 0.8750 in
Includes Bolts & Key
Keyway Size 7/8 x 7/16 in
Length Through Bore 1.9430 in
Manufacturer UPC Number 841946121479
Maximum Hub Outside Diameter 7.1250 in
Mounting Type Conventional
Number of Bolt Holes 4
Screw Length 2.8180 in
Screw Thread Size 9/16 in
Screw Torque 56.67 ft-lbs
Weight 15.187 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Flange Outside Diameter Flange Thickness Includes Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Screw Length Screw Thread Size Screw Torque Weight
1 1 07148597 Conveyor Bushing, XTB 40 Bushing, 3.7500 in Bore, 7.1250 in Flg OD, 1.9430 in LTB, 300 Stainless Steel Material 300 Stainless Steel 6.1250 in 3.7500 in Finished w/ Keyway XTB 40 Precision Machined 7.1250 in 0.8750 in Bolts & Key 7/8 x 7/16 in 1.9430 in 841946121479 7.1250 in Conventional 4 2.8180 in 9/16 in 56.67 ft-lbs 15.187 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map