Motion Industries - Free CAD models - Conveyor BushingXTB35-2.8750-SS - TraceParts
Motion Industries
By Motion Industries

Conveyor BushingXTB35-2.8750-SS

Manufacturer PCI Procal Inc.
Description Conveyor Bushing, XTB 35 Bushing, 2.8750 in Bore, 6.3130 in Flg OD, 1.6880 in LTB, 300 Stainless Steel Material
Manufacturer Part Number XTB35-2.8750-SS
MI Item Number 07148572
Distributor Motion Industries
Motion Internal Description XTB35-2.8750-SS TAPERED BUSHING - (XT35) STYLE 2.8750" BORE - STAINLESS S
E-Shop link https://motionindustries.com/products/sku/07148572
Material 300 Stainless Steel
Bolt Circle Diameter 5.4380 in
Bore Diameter 2.8750 in
Bore Type Finished w/ Keyway
Bushing Size XTB 35
Finish Precision Machined
Flange Outside Diameter 6.3130 in
Flange Thickness 0.7810 in
Includes Bolts & Key
Keyway Size 3/4 x 3/8 in
Length Through Bore 1.6880 in
Manufacturer UPC Number 841946121226
Maximum Hub Outside Diameter 6.3130 in
Mounting Type Conventional
Number of Bolt Holes 4
Screw Length 2.4690 in
Screw Thread Size 1/2 in
Screw Torque 42.5 ft-lbs
Weight 11.746 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Flange Outside Diameter Flange Thickness Includes Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Screw Length Screw Thread Size Screw Torque Weight
1 1 07148572 Conveyor Bushing, XTB 35 Bushing, 2.8750 in Bore, 6.3130 in Flg OD, 1.6880 in LTB, 300 Stainless Steel Material 300 Stainless Steel 5.4380 in 2.8750 in Finished w/ Keyway XTB 35 Precision Machined 6.3130 in 0.7810 in Bolts & Key 3/4 x 3/8 in 1.6880 in 841946121226 6.3130 in Conventional 4 2.4690 in 1/2 in 42.5 ft-lbs 11.746 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map