Motion Industries - Free CAD models - Conveyor BushingXTB25-2.1250-SS - TraceParts
Motion Industries
By Motion Industries

Conveyor BushingXTB25-2.1250-SS

Manufacturer PCI Procal Inc.
Description Conveyor Bushing, XTB 25 Bushing, 2.1250 in Bore, 4.4380 in Flg OD, 1.2500 in LTB, 300 Stainless Steel Material
Manufacturer Part Number XTB25-2.1250-SS
MI Item Number 07148524
Distributor Motion Industries
Motion Internal Description XTB25-2.1250-SS TAPERED BUSHING - (XT25) STYLE 2.1250" BORE - STAINLESS S
E-Shop link https://motionindustries.com/products/sku/07148524
Material 300 Stainless Steel
Bolt Circle Diameter 3.7500 in
Bore Diameter 2.1250 in
Bore Type Finished w/ Keyway
Bushing Size XTB 25
Finish Precision Machined
Flange Outside Diameter 4.4380 in
Flange Thickness 0.6250 in
Includes Bolts & Key
Keyway Size 1/2 x 1/4 in
Length Through Bore 1.2500 in
Manufacturer UPC Number 841946120748
Maximum Hub Outside Diameter 4.4380 in
Mounting Type Conventional
Number of Bolt Holes 4
Screw Length 1.8750 in
Screw Thread Size 3/8 in
Screw Torque 19.17 ft-lbs
Weight 4.156 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bolt Circle Diameter Bore Diameter Bore Type Bushing Size Finish Flange Outside Diameter Flange Thickness Includes Keyway Size Length Through Bore Manufacturer UPC Number Maximum Hub Outside Diameter Mounting Type Number of Bolt Holes Screw Length Screw Thread Size Screw Torque Weight
1 1 07148524 Conveyor Bushing, XTB 25 Bushing, 2.1250 in Bore, 4.4380 in Flg OD, 1.2500 in LTB, 300 Stainless Steel Material 300 Stainless Steel 3.7500 in 2.1250 in Finished w/ Keyway XTB 25 Precision Machined 4.4380 in 0.6250 in Bolts & Key 1/2 x 1/4 in 1.2500 in 841946120748 4.4380 in Conventional 4 1.8750 in 3/8 in 19.17 ft-lbs 4.156 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map