Motion Industries - Free CAD models - Compact Cylinder NCQ8E075-150 - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder NCQ8E075-150

Manufacturer SMC
Description Compact Cylinder, Standard Type, 0.7500 in Bore, 1.5000 in Stroke, Front Screw Clearance Hole Mounting Type
Manufacturer Part Number NCQ8E075-150
MI Item Number 04574374
Distributor Motion Industries
Motion Internal Description NCQ8E075-150
E-Shop link https://www.motionindustries.com/products/sku/04574374
Bore Diameter 0.7500 in
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series NCQ8
Maximum Operating Pressure +200 psi
Minimum Operating Pressure +8 psi
Mounting Type Front Screw Clearance Hole
Operating Pressure Range +8 to +200 psi
Operating Temperature Range +15 to +150 °F
Overall Height 1.31 in
Overall Width 1-1/4 in
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure +300 psi
Rod Gender Female
Rod Size #10-32
Rod Size / Thread #10-32 Female UNF
Rod Thread Standard UNF
Rod Type Single Rod
Standards Met ANSI/ASME B 1.1-1989
Stroke Length 1.5000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length
1 1 04574374 Compact Cylinder, Standard Type, 0.7500 in Bore, 1.5000 in Stroke, Front Screw Clearance Hole Mounting Type 0.7500 in Standard None NCQ8 +200 psi +8 psi Front Screw Clearance Hole +8 to +200 psi +15 to +150 °F 1.31 in 1-1/4 in Double-Acting Female #10–32 UNF UNF +300 psi Female #10-32 #10-32 Female UNF UNF Single Rod ANSI/ASME B 1.1-1989 1.5000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map