Motion Industries - Free CAD models - Compact Cylinder, NCQ8C150-050M - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCQ8C150-050M

Manufacturer SMC
Description Compact Cylinder, 1.5000 in Bore Dia., 0.5000 in Stroke Length
Manufacturer Part Number NCQ8C150-050M
MI Item Number 06017681
Distributor Motion Industries
Motion Internal Description NCQ8C150-050M CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/06017681
Bore Diameter 1.5000 in
Compact Cylinder Type Standard
Cylinder Series NCQ8
Mounting Type Rear Clevis
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Rod Gender Male
Rod Type Single Rod
Stroke Length 0.5000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 06017681 Compact Cylinder, 1.5000 in Bore Dia., 0.5000 in Stroke Length 1.5000 in Standard NCQ8 Rear Clevis Double-Acting Female 1/8 NPT NPT Male Single Rod 0.5000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map