Motion Industries - Free CAD models - Compact Cylinder NCQ8A400-200 - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder NCQ8A400-200

Manufacturer SMC
Description Compact Cylinder, Standard Type, 4.0000 in Bore, 2.0000 in Stroke, Both Ends Tapped Mounting Type
Manufacturer Part Number NCQ8A400-200
MI Item Number 04574292
Distributor Motion Industries
Motion Internal Description NCQ8A400-200 CYL, COMPACT, DBL ACT
E-Shop link https://www.motionindustries.com/products/sku/04574292
Bore Diameter 4.0000 in
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series NCQ8
Maximum Operating Pressure +200 psi
Minimum Operating Pressure +8 psi
Mounting Type Both Ends Tapped
Operating Pressure Range +8 to +200 psi
Operating Temperature Range +15 to +150 °F
Overall Height 4.97 in
Overall Length 3.69 in
Overall Width 4.56 in
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 NPT
Port Thread Standard NPT
Proof Pressure +300 psi
Rod Gender Female
Rod Size 3/4-16 in
Rod Size / Thread 3/4-16 Female UNF
Rod Thread Standard UNF
Rod Type Single Rod
Standards Met ANSI/ASME B 1.1-1989
Stroke Length 2.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length
1 1 04574292 Compact Cylinder, Standard Type, 4.0000 in Bore, 2.0000 in Stroke, Both Ends Tapped Mounting Type 4.0000 in Standard None NCQ8 +200 psi +8 psi Both Ends Tapped +8 to +200 psi +15 to +150 °F 4.97 in 3.69 in 4.56 in Double-Acting Female 3/8 NPT NPT +300 psi Female 3/4-16 in 3/4-16 Female UNF UNF Single Rod ANSI/ASME B 1.1-1989 2.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map