Motion Industries - Free CAD models - Compact Cylinder, NCQ8A056-075M - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCQ8A056-075M

Manufacturer SMC
Description Compact Cylinder, 0.5625 in Bore Dia., 0.7500 in Stroke Length
Manufacturer Part Number NCQ8A056-075M
MI Item Number 07275133
Distributor Motion Industries
Motion Internal Description NCQ8A056-075M CYLINDER COMPACT DBL ACT
E-Shop link https://www.motionindustries.com/products/sku/07275133
Bore Diameter 0.5625 in
Compact Cylinder Type Standard
Cylinder Series NCQ8
Mounting Type Both Ends Tapped
Piston Action Double-Acting
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Rod Gender Male
Rod Type Single Rod
Stroke Length 0.7500 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 07275133 Compact Cylinder, 0.5625 in Bore Dia., 0.7500 in Stroke Length 0.5625 in Standard NCQ8 Both Ends Tapped Double-Acting Female #10–32 UNF UNF Male Single Rod 0.7500 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map