Motion Industries - Free CAD models - Compact Cylinder NCQ2D80-25DCMZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder NCQ2D80-25DCMZ

Manufacturer SMC
Description Compact Cylinder, Standard Type, 80 mm Bore, 25 mm Stroke, Mounting Type
Manufacturer Part Number NCQ2D80-25DCMZ
MI Item Number 05822966
Distributor Motion Industries
Motion Internal Description NCQ2D80-25DCMZ COMPACT CYLINDER, NCQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/05822966
Bore Diameter 80 mm
Compact Cylinder Type Standard
Cylinder Series NCQ2
Stroke Length 25 mm
Weight 7.14 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Stroke Length Weight
1 1 05822966 Compact Cylinder, Standard Type, 80 mm Bore, 25 mm Stroke, Mounting Type 80 mm Standard NCQ2 25 mm 7.14 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map