Motion Industries - Free CAD models - Compact Cylinder NCQ2B32-35DMZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder NCQ2B32-35DMZ

Manufacturer SMC
Description Compact Cylinder, Standard Type, 32 mm Bore, 35 mm Stroke, Mounting Type
Manufacturer Part Number NCQ2B32-35DMZ
MI Item Number 07156899
Distributor Motion Industries
Motion Internal Description NCQ2B32-35DMZ COMPACT CYLINDER, NCQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/07156899
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cylinder Series NCQ2
Stroke Length 35 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Stroke Length
1 1 07156899 Compact Cylinder, Standard Type, 32 mm Bore, 35 mm Stroke, Mounting Type 32 mm Standard NCQ2 35 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map