Motion Industries - Free CAD models - Compact Cylinder, NCDQ8C250-100TM - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCDQ8C250-100TM

Manufacturer SMC
Description Compact Cylinder, 2.5000 in Bore Dia., 1.0000 in Stroke Length
Manufacturer Part Number NCDQ8C250-100TM
MI Item Number 04572942
Distributor Motion Industries
Motion Internal Description NCDQ8C250-100TM
E-Shop link https://www.motionindustries.com/products/sku/04572942
Bore Diameter 2.5000 in
Compact Cylinder Type Standard
Cylinder Series NCQ8
Mounting Type Rear Clevis
Options Included Magnetized;Switch Ready
Piston Action Single-Acting Spring Extended
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Rod Gender Male
Rod Type Single Rod
Stroke Length 1.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Options Included Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 04572942 Compact Cylinder, 2.5000 in Bore Dia., 1.0000 in Stroke Length 2.5000 in Standard NCQ8 Rear Clevis Magnetized;Switch Ready Single-Acting Spring Extended Female 1/4 NPT NPT Male Single Rod 1.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map