Motion Industries - Free CAD models - Compact Cylinder, NCDQ8B075-100T - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCDQ8B075-100T

Manufacturer SMC
Description Compact Cylinder, 0.7500 in Bore Dia., 1.0000 in Stroke Length
Manufacturer Part Number NCDQ8B075-100T
MI Item Number 03656322
Distributor Motion Industries
Motion Internal Description NCDQ8B075-100T CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03656322
Bore Diameter 0.7500 in
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series NCQ8
Maximum Operating Pressure +200 psi
Minimum Operating Pressure +26 psi
Mounting Type Through Hole
Operating Pressure Range +26 to +200 psi
Operating Temperature Range +15 to +140 °F
Options Included Magnetized;Switch Ready
Overall Height 1.31 in
Overall Width 1-1/4 in
Piston Action Single-Acting Spring Extended
Port Gender Female
Port Size #10–32 UNF
Port Thread Standard UNF
Proof Pressure +300 psi
Rod Gender Female
Rod Size #10-32
Rod Size / Thread #10-32 Female UNF
Rod Thread Standard UNF
Rod Type Single Rod
Standards Met ANSI/ASME B 1.1-1989
Stroke Length 1.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length
1 1 03656322 Compact Cylinder, 0.7500 in Bore Dia., 1.0000 in Stroke Length 0.7500 in Standard None NCQ8 +200 psi +26 psi Through Hole +26 to +200 psi +15 to +140 °F Magnetized;Switch Ready 1.31 in 1-1/4 in Single-Acting Spring Extended Female #10–32 UNF UNF +300 psi Female #10-32 #10-32 Female UNF UNF Single Rod ANSI/ASME B 1.1-1989 1.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map