Motion Industries - Free CAD models - Compact Cylinder, NCDQ8A150-100C-M9NLS - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCDQ8A150-100C-M9NLS

Manufacturer SMC
Description Compact Cylinder, 1.5000 in Bore Dia., 1.0000 in Stroke Length
Manufacturer Part Number NCDQ8A150-100C-M9NLS
MI Item Number 03207598
Distributor Motion Industries
Motion Internal Description NCDQ8A150-100C-M9NLS
E-Shop link https://www.motionindustries.com/products/sku/03207598
Auto-Switch M9N - Solid State, General Purpose, 3 wire NPN, Horizontal
Bore Diameter 1.5000 in
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series NCQ8
Lead Wire Length L - (3 m)
Mounting Type Both Ends Tapped
Number of Auto Switches 1
Options Included Magnetized;Auto Switch
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 NPT
Port Thread Standard NPT
Rod Gender Female
Rod Type Single Rod
Stroke Length 1.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Lead Wire Length Mounting Type Number of Auto Switches Options Included Piston Action Port Gender Port Size Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 03207598 Compact Cylinder, 1.5000 in Bore Dia., 1.0000 in Stroke Length M9N - Solid State, General Purpose, 3 wire NPN, Horizontal 1.5000 in Standard Rubber Bumper NCQ8 L - (3 m) Both Ends Tapped 1 Magnetized;Auto Switch Double-Acting Female 1/8 NPT NPT Female Single Rod 1.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map