Motion Industries - Free CAD models - Compact Cylinder, NCDQ2F80-75DCMZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, NCDQ2F80-75DCMZ

Manufacturer SMC
Description Compact Cylinder, 80 mm Bore Dia., 75 mm Stroke Length
Manufacturer Part Number NCDQ2F80-75DCMZ
MI Item Number 05639980
Distributor Motion Industries
Motion Internal Description NCDQ2F80-75DCMZ COMPACT CYLINDER, NCQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/05639980
Bore Diameter 80 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series NCQ2
Mounting Type Front Flange
Options Included Magnetized;Switch Ready
Piston Action Double-Acting
Rod Gender Male
Rod Type Single Rod
Stroke Length 75 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Mounting Type Options Included Piston Action Rod Gender Rod Type Stroke Length
1 1 05639980 Compact Cylinder, 80 mm Bore Dia., 75 mm Stroke Length 80 mm Standard Rubber Bumper NCQ2 Front Flange Magnetized;Switch Ready Double-Acting Male Single Rod 75 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map