Motion Industries - Free CAD models - Compact Cylinder NCDQ2B32-20DZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder NCDQ2B32-20DZ

Manufacturer SMC
Description Compact Cylinder, Standard Type, 32 mm Bore, 20 mm Stroke, Through Holes Mounting Type
Manufacturer Part Number NCDQ2B32-20DZ
MI Item Number 05816322
Distributor Motion Industries
Motion Internal Description NCDQ2B32-20DZ COMPACT CYLINDER, NCQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/05816322
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cylinder Series NCQ2
Mounting Type Through Holes
Options Included Magnetized;Switch Ready
Piston Action Double-Acting
Rod Gender Female
Rod Type Single Rod
Stroke Length 20 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Options Included Piston Action Rod Gender Rod Type Stroke Length
1 1 05816322 Compact Cylinder, Standard Type, 32 mm Bore, 20 mm Stroke, Through Holes Mounting Type 32 mm Standard NCQ2 Through Holes Magnetized;Switch Ready Double-Acting Female Single Rod 20 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map