Motion Industries - Free CAD models - Compact Cylinder, CQSB25-15DC - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, CQSB25-15DC

Manufacturer SMC
Description Compact Cylinder, CQS Cylinder Series
Manufacturer Part Number CQSB25-15DC
MI Item Number 02515999
Distributor Motion Industries
Motion Internal Description CQSB25-15DC CYLINDER, COMPACT
E-Shop link https://www.motionindustries.com/products/sku/02515999
Bore Diameter 25 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CQS
Mounting Type Through Holes
Piston Action Double-Acting
Rod Gender Female
Rod Type Single Rod
Stroke Length 15 mm
Weight 0.30 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Mounting Type Piston Action Rod Gender Rod Type Stroke Length Weight
1 1 02515999 Compact Cylinder, CQS Cylinder Series 25 mm Standard Rubber Bumper CQS Through Holes Double-Acting Female Single Rod 15 mm 0.30 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map