Motion Industries - Free CAD models - Compact Cylinder, CQ2WB80TF-20DZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, CQ2WB80TF-20DZ

Manufacturer SMC
Description Compact Cylinder, CQ2 Cylinder Series
Manufacturer Part Number CQ2WB80TF-20DZ
MI Item Number 06227556
Distributor Motion Industries
Motion Internal Description CQ2WB80TF-20DZ COMPACT CYLINDER, CQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/06227556
Bore Diameter 80 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
Mounting Type Through Hole
Piston Action Double-Acting
Port Thread Standard BSPP
Rod Gender Female
Rod Type Double Rod
Stroke Length 20 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 06227556 Compact Cylinder, CQ2 Cylinder Series 80 mm Standard CQ2 Through Hole Double-Acting BSPP Female Double Rod 20 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map