Motion Industries - Free CAD models - Compact Cylinder, CQ2WB40-20DCZ - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, CQ2WB40-20DCZ

Manufacturer SMC
Description Compact Cylinder, CQ2 Cylinder Series
Manufacturer Part Number CQ2WB40-20DCZ
MI Item Number 06157786
Distributor Motion Industries
Motion Internal Description CQ2WB40-20DCZ COMPACT CYLINDER, CQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/06157786
Bore Diameter 40 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CQ2
Mounting Type Through Hole
Piston Action Double-Acting
Port Thread Standard BSPT
Rod Gender Female
Rod Type Double Rod
Stroke Length 20 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Mounting Type Piston Action Port Thread Standard Rod Gender Rod Type Stroke Length
1 1 06157786 Compact Cylinder, CQ2 Cylinder Series 40 mm Standard Rubber Bumper CQ2 Through Hole Double-Acting BSPT Female Double Rod 20 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map