Motion Industries - Free CAD models - Compact Cylinder, CQ2WB12-30DM - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder, CQ2WB12-30DM

Manufacturer SMC
Description Compact Cylinder, 12 mm Bore Dia, CQ2 Cylinder Series, Through Hole Mounting Type
Manufacturer Part Number CQ2WB12-30DM
MI Item Number 05190636
Distributor Motion Industries
Motion Internal Description CQ2WB12-30DM COMPACT CYLINDER, CQ2
E-Shop link https://www.motionindustries.com/products/sku/05190636
Bore Diameter 12 mm
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.07 Mpa
Mounting Type Through Hole
Operating Pressure Range +0.07 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 25 mm
Overall Length 113.2 mm
Overall Width 25 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 59 N
Rod Gender Male
Rod Size M5x0.8
Rod Size / Thread M5x0.8 Male ISO
Rod Thread Standard ISO
Rod Type Double Rod
Standards Met JIS
Stroke Length 30 mm
Weight 0.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 05190636 Compact Cylinder, 12 mm Bore Dia, CQ2 Cylinder Series, Through Hole Mounting Type 12 mm Standard None CQ2 +1 Mpa2 +0.07 Mpa Through Hole +0.07 to +1 Mpa -10 to +70 °C 25 mm 113.2 mm 25 mm Double-Acting Female M5x0.8 ISO +1.5 Mpa 59 N Male M5x0.8 M5x0.8 Male ISO ISO Double Rod JIS 30 mm 0.20 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map