Motion Industries - Free CAD models - Compact Cylinder CQ2D12-5DM - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder CQ2D12-5DM

Manufacturer SMC
Description Compact Cylinder, Standard Type, 12 mm Bore, 5 mm Stroke, Double Clevis Mounting Type
Manufacturer Part Number CQ2D12-5DM
MI Item Number 02747365
Distributor Motion Industries
Motion Internal Description CQ2D12-5DM CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02747365
Bore Diameter 12 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
Mounting Type Double Clevis
Piston Action Double-Acting
Port Thread Standard ISO
Rod Gender Male
Rod Type Single Rod
Stroke Length 5 mm
Weight 0.23 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Port Thread Standard Rod Gender Rod Type Stroke Length Weight
1 1 02747365 Compact Cylinder, Standard Type, 12 mm Bore, 5 mm Stroke, Double Clevis Mounting Type 12 mm Standard CQ2 Double Clevis Double-Acting ISO Male Single Rod 5 mm 0.23 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map