Motion Industries - Free CAD models - Compact Cylinder CQ2B20-10SM - TraceParts
Motion Industries
By Motion Industries

Compact Cylinder CQ2B20-10SM

Manufacturer SMC
Description Compact Cylinder, Standard Type, 20 mm Bore, 10 mm Stroke, Through Hole Mounting Type
Manufacturer Part Number CQ2B20-10SM
MI Item Number 04563488
Distributor Motion Industries
Motion Internal Description CQ2B20-10SM COMPACT CYLINDER, CQ2
E-Shop link https://www.motionindustries.com/products/sku/04563488
Bore Diameter 20 mm
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.18 Mpa
Mounting Type Through Hole
Operating Pressure Range +0.18 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Options Included Spring Return
Overall Height 36 mm
Overall Length 48 mm
Overall Width 36 mm
Piston Action Single-Acting Spring Return
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 205 N
Push Force at 100 psi 205 N
Rod Gender Male
Rod Size M8x1.25
Rod Size / Thread M8x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 10 mm
Weight 0.21 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 04563488 Compact Cylinder, Standard Type, 20 mm Bore, 10 mm Stroke, Through Hole Mounting Type 20 mm Standard None CQ2 +1 Mpa2 +0.18 Mpa Through Hole +0.18 to +1 Mpa -10 to +70 °C Spring Return 36 mm 48 mm 36 mm Single-Acting Spring Return Female M5x0.8 ISO +1.5 Mpa 205 N 205 N Male M8x1.25 M8x1.25 Male ISO ISO Single Rod JIS 10 mm 0.21 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map