Motion Industries - Free CAD models - Compact Air Cylinder NCDQ2B100-30D - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder NCDQ2B100-30D

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 100 mm Bore, 30 mm Stroke, Through-Hole Mounting Type
Manufacturer Part Number NCDQ2B100-30D
MI Item Number 03212625
Distributor Motion Industries
Motion Internal Description NCDQ2B100-30D COMPACT CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/03212625
Bore Diameter 100 mm
Compact Cylinder Type Standard
Cushion Type None
Maximum Operating Pressure +145 psi
Minimum Operating Pressure +7.25 psi
Mounting Type Through-Hole
Operating Pressure Range +7.25 to +145 psi
Operating Temperature Range +15 to +140 °F
Options Included Magnetized;Switch Ready
Overall Height 117 mm
Overall Length 105 mm
Overall Width 132.5 mm
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 NPT
Port Thread Standard NPT
Proof Pressure +217 psi
Pull Force at 100 psi 1108 lbf
Push Force at 100 psi 1217 lbf
Rod Gender Female
Rod Size 3/4-16 in
Rod Size / Thread 3/4-16 Female UNF
Rod Thread Standard UNF
Rod Type Single Rod
Standards Met JIS Class 2
Stroke Length 30 mm
Weight 5.46 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 03212625 Compact Air Cylinder, Standard Type, 100 mm Bore, 30 mm Stroke, Through-Hole Mounting Type 100 mm Standard None +145 psi +7.25 psi Through-Hole +7.25 to +145 psi +15 to +140 °F Magnetized;Switch Ready 117 mm 105 mm 132.5 mm Double-Acting Female 3/8 NPT NPT +217 psi 1108 lbf 1217 lbf Female 3/4-16 in 3/4-16 Female UNF UNF Single Rod JIS Class 2 30 mm 5.46 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map