Motion Industries - Free CAD models - Compact Air Cylinder, MDUB40-175DMZ-A93V - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder, MDUB40-175DMZ-A93V

Manufacturer SMC
Description Compact Air Cylinder, MU Cylinder Series
Manufacturer Part Number MDUB40-175DMZ-A93V
MI Item Number 04566799
Distributor Motion Industries
Motion Internal Description MDUB40-175DMZ-A93V
E-Shop link https://www.motionindustries.com/products/sku/04566799
Bore Diameter 40 mm
Compact Cylinder Type Plate
Cylinder Series MU
Number of Auto Switches 2
Stroke Length 175 mm
Weight 2.76 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Number of Auto Switches Stroke Length Weight
1 1 04566799 Compact Air Cylinder, MU Cylinder Series 40 mm Plate MU 2 175 mm 2.76 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map