Motion Industries - Free CAD models - Compact Air Cylinder CQ2WB32-15D - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CQ2WB32-15D

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 32 mm Bore, 15 mm Stroke, Through-Hole Mounting Type
Manufacturer Part Number CQ2WB32-15D
MI Item Number 03131623
Distributor Motion Industries
Motion Internal Description CQ2WB32-15D
E-Shop link https://www.motionindustries.com/products/sku/03131623
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Through-Hole
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +70 °C
Overall Height 45 mm
Overall Length 74.5 mm
Overall Width 49.5 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 422 N
Rod Gender Female
Rod Size M14x1.5
Rod Size / Thread M14x1.5 Female ISO
Rod Thread Standard ISO
Rod Type Double Rod
Standards Met JIS
Stroke Length 15 mm
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 03131623 Compact Air Cylinder, Standard Type, 32 mm Bore, 15 mm Stroke, Through-Hole Mounting Type 32 mm Standard None CQ2 +1 Mpa2 +0.05 Mpa Through-Hole +0.05 to +1 Mpa -10 to +70 °C 45 mm 74.5 mm 49.5 mm Double-Acting Female 1/8 BSPT BSPT +1.5 Mpa 422 N Female M14x1.5 M14x1.5 Female ISO ISO Double Rod JIS 15 mm 0.44 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map