Motion Industries - Free CAD models - Compact Air Cylinder CDUK16-30D-A93L - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDUK16-30D-A93L

Manufacturer SMC
Description Compact Air Cylinder, Free Mount Type, 16 mm Bore, 30 mm Stroke
Manufacturer Part Number CDUK16-30D-A93L
MI Item Number 04562146
Distributor Motion Industries
Motion Internal Description CDUK16-30D-A93L
E-Shop link https://www.motionindustries.com/products/sku/04562146
Auto-Switch A93 - Reed, DC Volt, AC Volt, LED, Horizontal
Bore Diameter 16 mm
Compact Cylinder Type Free Mount
Cylinder Series CU
Lead Wire Length L - (3 m)
Number of Auto Switches 2
Stroke Length 30 mm
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cylinder Series Lead Wire Length Number of Auto Switches Stroke Length Weight
1 1 04562146 Compact Air Cylinder, Free Mount Type, 16 mm Bore, 30 mm Stroke A93 - Reed, DC Volt, AC Volt, LED, Horizontal 16 mm Free Mount CU L - (3 m) 2 30 mm 0.44 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map