Motion Industries - Free CAD models - Compact Air Cylinder CDUK16-10D-M9BL - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDUK16-10D-M9BL

Manufacturer SMC
Description Compact Air Cylinder, Free Mount Type, 16 mm Bore, 10 mm Stroke
Manufacturer Part Number CDUK16-10D-M9BL
MI Item Number 04562142
Distributor Motion Industries
Motion Internal Description CDUK16-10D-M9BL
E-Shop link https://www.motionindustries.com/products/sku/04562142
Auto-Switch Solid State, Gen. Purpose, 2 Wire, Horizontal
Bore Diameter 16 mm
Compact Cylinder Type Free Mount
Cylinder Series CU
Number of Auto Switches 2
Stroke Length 10 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cylinder Series Number of Auto Switches Stroke Length
1 1 04562142 Compact Air Cylinder, Free Mount Type, 16 mm Bore, 10 mm Stroke Solid State, Gen. Purpose, 2 Wire, Horizontal 16 mm Free Mount CU 2 10 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map