Motion Industries - Free CAD models - Compact Air Cylinder CDUK10-15D - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDUK10-15D

Manufacturer SMC
Description Compact Air Cylinder, Free Mount Type, 10 mm Bore, 15 mm Stroke
Manufacturer Part Number CDUK10-15D
MI Item Number 02475451
Distributor Motion Industries
Motion Internal Description CDUK10-15D CYL, FREE MT, NON ROT, DBL/
E-Shop link https://www.motionindustries.com/products/sku/02475451
Bore Diameter 10 mm
Compact Cylinder Type Free Mount
Cylinder Series CU
Stroke Length 15 mm
Weight 0.08 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Stroke Length Weight
1 1 02475451 Compact Air Cylinder, Free Mount Type, 10 mm Bore, 15 mm Stroke 10 mm Free Mount CU 15 mm 0.08 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map