Motion Industries - Free CAD models - Compact Air Cylinder CDUJB16-10D - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDUJB16-10D

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 16 mm Bore, 10 mm Stroke, Basic Type
Manufacturer Part Number CDUJB16-10D
MI Item Number 04562127
Distributor Motion Industries
Motion Internal Description CDUJB16-10D CYL, FREE MT, DBL ACTING,
E-Shop link https://www.motionindustries.com/products/sku/04562127
Bore Diameter 16 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CU
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.07 Mpa
Mounting Type Basic
Operating Pressure Range +0.07 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 29.5 mm
Overall Length 46 mm
Overall Width 21 mm
Piston Action Double-Acting
Port Gender Female
Port Size M3x0.5
Port Thread Standard ISO
Proof Pressure +1.05 Mpa
Pull Force at 100 psi 106 N
Push Force at 100 psi 141 N
Rod Gender Female
Rod Size M6x1
Rod Size / Thread M6x1 Female ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 10 mm
Weight 0.17 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 04562127 Compact Air Cylinder, Standard Type, 16 mm Bore, 10 mm Stroke, Basic Type 16 mm Standard Rubber Bumper CU +0.7 Mpa2 +0.07 Mpa Basic +0.07 to +0.7 Mpa -10 to +60 °C Magnetized;Switch Ready 29.5 mm 46 mm 21 mm Double-Acting Female M3x0.5 ISO +1.05 Mpa 106 N 141 N Female M6x1 M6x1 Female ISO ISO Single Rod JIS 10 mm 0.17 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map