Motion Industries - Free CAD models - Compact Air Cylinder CDU25-40D - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDU25-40D

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 25 mm Bore, 40 mm Stroke, Through-Hole Mounting Type
Manufacturer Part Number CDU25-40D
MI Item Number 02678882
Distributor Motion Industries
Motion Internal Description CDU25-40D CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/02678882
Bore Diameter 25 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CU
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Through-Hole
Operating Pressure Range +0.05 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 32 mm
Overall Length 113 mm
Overall Width 50 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.05 Mpa
Pull Force at 100 psi 288 N
Push Force at 100 psi 344 N
Rod Gender Male
Rod Size M8x1.25
Rod Size / Thread M8x1.25 Male ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 40 mm
Weight 0.79 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 02678882 Compact Air Cylinder, Standard Type, 25 mm Bore, 40 mm Stroke, Through-Hole Mounting Type 25 mm Standard Rubber Bumper CU +0.7 Mpa2 +0.05 Mpa Through-Hole +0.05 to +0.7 Mpa -10 to +60 °C Magnetized;Switch Ready 32 mm 113 mm 50 mm Double-Acting Female M5x0.8 ISO +1.05 Mpa 288 N 344 N Male M8x1.25 M8x1.25 Male ISO ISO Single Rod JIS 40 mm 0.79 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map