Motion Industries - Free CAD models - Compact Air Cylinder CDQMB16-30-A93L - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQMB16-30-A93L

Manufacturer SMC
Description Compact Air Cylinder, Guide Rod Type, 16 mm Bore, 30 mm Stroke
Manufacturer Part Number CDQMB16-30-A93L
MI Item Number 07577722
Distributor Motion Industries
Motion Internal Description CDQMB16-30-A93L
E-Shop link https://www.motionindustries.com/products/sku/07577722
Auto-Switch A93 - Reed, DC Volt, AC Volt, LED, Horizontal
Bore Diameter 16 mm
Compact Cylinder Type Guide Rod
Cylinder Series CQM
Number of Auto Switches 2
Stroke Length 30 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cylinder Series Number of Auto Switches Stroke Length
1 1 07577722 Compact Air Cylinder, Guide Rod Type, 16 mm Bore, 30 mm Stroke A93 - Reed, DC Volt, AC Volt, LED, Horizontal 16 mm Guide Rod CQM 2 30 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map