Motion Industries - Free CAD models - Compact Air Cylinder CDQ2KWB16-10DZ - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2KWB16-10DZ

Manufacturer SMC
Description Compact Air Cylinder, Non-Rotating Rod Type, 16 mm Bore, 10 mm Stroke, Through Hole/Both Ends Tapped Mounting Type
Manufacturer Part Number CDQ2KWB16-10DZ
MI Item Number 07264159
Distributor Motion Industries
Motion Internal Description CDQ2KWB16-10DZ COMPACT CYLINDER, CQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/07264159
Bore Diameter 16 mm
Compact Cylinder Type Non-Rotating Rod
Cylinder Series CQ2
Mounting Type Through Hole/Both Ends Tapped
Piston Action Double-Acting
Rod Type Double Rod
Stroke Length 10 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Rod Type Stroke Length
1 1 07264159 Compact Air Cylinder, Non-Rotating Rod Type, 16 mm Bore, 10 mm Stroke, Through Hole/Both Ends Tapped Mounting Type 16 mm Non-Rotating Rod CQ2 Through Hole/Both Ends Tapped Double-Acting Double Rod 10 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map