Motion Industries - Free CAD models - Compact Air Cylinder, CDQ2KB63-10DZ - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder, CDQ2KB63-10DZ

Manufacturer SMC
Description Compact Air Cylinder, CQ2 Cylinder Series
Manufacturer Part Number CDQ2KB63-10DZ
MI Item Number 04822829
Distributor Motion Industries
Motion Internal Description CDQ2KB63-10DZ CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/04822829
Bore Diameter 63 mm
Compact Cylinder Type Non-Rotating Rod
Cylinder Series CQ2
Mounting Type Through Hole
Piston Action Double-Acting
Rod Type Single Rod
Stroke Length 10 mm
Weight 2.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Rod Type Stroke Length Weight
1 1 04822829 Compact Air Cylinder, CQ2 Cylinder Series 63 mm Non-Rotating Rod CQ2 Through Hole Double-Acting Single Rod 10 mm 2.06 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map