Motion Industries - Free CAD models - Compact Air Cylinder CDQ2KB32-100DZ - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2KB32-100DZ

Manufacturer SMC
Description Compact Air Cylinder, Non-Rotating Rod Type, 32 mm Bore, 100 mm Stroke, Through Hole Mounting Type
Manufacturer Part Number CDQ2KB32-100DZ
MI Item Number 07464692
Distributor Motion Industries
Motion Internal Description CDQ2KB32-100DZ COMPACT CYLINDER, CQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/07464692
Bore Diameter 32 mm
Compact Cylinder Type Non-Rotating Rod
Cylinder Series CQ2
Mounting Type Through Hole
Piston Action Double-Acting
Rod Type Single Rod
Stroke Length 100 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Piston Action Rod Type Stroke Length
1 1 07464692 Compact Air Cylinder, Non-Rotating Rod Type, 32 mm Bore, 100 mm Stroke, Through Hole Mounting Type 32 mm Non-Rotating Rod CQ2 Through Hole Double-Acting Single Rod 100 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map