Motion Industries - Free CAD models - Compact Air Cylinder CDQ2D50-75DC - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2D50-75DC

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 50 mm Bore, 75 mm Stroke, Double Clevis Type
Manufacturer Part Number CDQ2D50-75DC
MI Item Number 04561643
Distributor Motion Industries
Motion Internal Description CDQ2D50-75DC
E-Shop link https://www.motionindustries.com/products/sku/04561643
Bore Diameter 50 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Double Clevis
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Length 165.5 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 1150 N
Push Force at 100 psi 1370 N
Rod Gender Female
Rod Size M18x1.5
Rod Size / Thread M18x1.5 Female ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 75 mm
Weight 3.09 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Length Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length Weight
1 1 04561643 Compact Air Cylinder, Standard Type, 50 mm Bore, 75 mm Stroke, Double Clevis Type 50 mm Standard Rubber Bumper CQ2 +1 Mpa2 +0.05 Mpa Double Clevis +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 165.5 mm Double-Acting Female 1/4 BSPT BSPT +1.5 Mpa 1150 N 1370 N Female M18x1.5 M18x1.5 Female ISO ISO Single Rod JIS 75 mm 3.09 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map