Motion Industries - Free CAD models - Compact Air Cylinder CDQ2B63-5DZ - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2B63-5DZ

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 63 mm Bore, 5 mm Stroke, Through Hole Type
Manufacturer Part Number CDQ2B63-5DZ
MI Item Number 04768801
Distributor Motion Industries
Motion Internal Description CDQ2B63-5DZ 63MM BORE 5MM STROKE
E-Shop link https://www.motionindustries.com/products/sku/04768801
Bore Diameter 63 mm
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Through Hole
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 77 mm
Overall Length 59 mm
Overall Width 84 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 1960 N
Push Force at 100 psi 2180 N
Rod Gender Female
Rod Size M18x1.5
Rod Size / Thread M10 x 1.5 Female ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 5 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length
1 1 04768801 Compact Air Cylinder, Standard Type, 63 mm Bore, 5 mm Stroke, Through Hole Type 63 mm Standard None CQ2 +1 Mpa2 +0.05 Mpa Through Hole +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 77 mm 59 mm 84 mm Double-Acting Female 1/4 BSPT BSPT +1.5 Mpa 1960 N 2180 N Female M18x1.5 M10 x 1.5 Female ISO ISO Single Rod JIS 5 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map