Motion Industries - Free CAD models - Compact Air Cylinder, CDQ2B25-35DCZ-L-M9BASDPCS - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder, CDQ2B25-35DCZ-L-M9BASDPCS

Manufacturer SMC
Description Compact Air Cylinder, CQ2 Cylinder Series
Manufacturer Part Number CDQ2B25-35DCZ-L-M9BASDPCS
MI Item Number 07367883
Distributor Motion Industries
Motion Internal Description CDQ2B25-35DCZ-L-M9BASDPCS SYLINDER
E-Shop link https://www.motionindustries.com/products/sku/07367883
Bore Diameter 25 mm
Compact Cylinder Type Standard
Cushion Type Rubber Bumper
Cylinder Series CQ2
Lead Wire Length SDPC - (0.5 m Cord Length, M12-4 Pin Connector)
Mounting Type Through Hole
Options Included Magnetized;Auto Switch
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Rod Size / Thread M6x1.0 Female ISO
Rod Type Single Rod
Stroke Length 35 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Lead Wire Length Mounting Type Options Included Piston Action Port Gender Port Size Port Thread Standard Rod Size / Thread Rod Type Stroke Length
1 1 07367883 Compact Air Cylinder, CQ2 Cylinder Series 25 mm Standard Rubber Bumper CQ2 SDPC - (0.5 m Cord Length, M12-4 Pin Connector) Through Hole Magnetized;Auto Switch Double-Acting Female M5x0.8 ISO M6x1.0 Female ISO Single Rod 35 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map