Motion Industries - Free CAD models - Compact Air Cylinder CDQ2B20-35DZ-A93L - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2B20-35DZ-A93L

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 20 mm Bore, 35 mm Stroke
Manufacturer Part Number CDQ2B20-35DZ-A93L
MI Item Number 07514178
Distributor Motion Industries
Motion Internal Description CDQ2B20-35DZ-A93L COMPACT CYLINDER,
E-Shop link https://www.motionindustries.com/products/sku/07514178
Auto-Switch A93 - Reed, DC Volt, AC Volt, LED, Horizontal
Bore Diameter 20 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
Number of Auto Switches 2
Piston Action Double-Acting
Stroke Length 35 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cylinder Series Number of Auto Switches Piston Action Stroke Length
1 1 07514178 Compact Air Cylinder, Standard Type, 20 mm Bore, 35 mm Stroke A93 - Reed, DC Volt, AC Volt, LED, Horizontal 20 mm Standard CQ2 2 Double-Acting 35 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map