Motion Industries - Free CAD models - Compact Air Cylinder CDQ2A32-75DMZ-XC35 - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2A32-75DMZ-XC35

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 32 mm Bore, 75 mm Stroke, Both Ends Tapped Mounting Type
Manufacturer Part Number CDQ2A32-75DMZ-XC35
MI Item Number 05211586
Distributor Motion Industries
Motion Internal Description CDQ2A32-75DMZ-XC35 COMPACT CYLINDER,
E-Shop link https://www.motionindustries.com/products/sku/05211586
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
Mounting Type Both Ends Tapped
Options Coil Scraper
Piston Action Double-Acting
Rod Type Single Rod
Stroke Length 75 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cylinder Series Mounting Type Options Piston Action Rod Type Stroke Length
1 1 05211586 Compact Air Cylinder, Standard Type, 32 mm Bore, 75 mm Stroke, Both Ends Tapped Mounting Type 32 mm Standard CQ2 Both Ends Tapped Coil Scraper Double-Acting Single Rod 75 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map