Motion Industries - Free CAD models - Compact Air Cylinder CDQ2A32-50DZ-A93L - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2A32-50DZ-A93L

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 32 mm Bore, 50 mm Stroke, Both Ends Tapped Mounting Type
Manufacturer Part Number CDQ2A32-50DZ-A93L
MI Item Number 07387251
Distributor Motion Industries
Motion Internal Description CDQ2A32-50DZ-A93L COMPACT CYLINDER,
E-Shop link https://www.motionindustries.com/products/sku/07387251
Auto-Switch A93 - Reed, DC Volt, AC Volt, LED, Horizontal
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
Lead Wire Length L - (3 m)
Mounting Type Both Ends Tapped
Piston Action Double-Acting
Rod Type Single Rod
Stroke Length 50 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Auto-Switch Bore Diameter Compact Cylinder Type Cylinder Series Lead Wire Length Mounting Type Piston Action Rod Type Stroke Length
1 1 07387251 Compact Air Cylinder, Standard Type, 32 mm Bore, 50 mm Stroke, Both Ends Tapped Mounting Type A93 - Reed, DC Volt, AC Volt, LED, Horizontal 32 mm Standard CQ2 L - (3 m) Both Ends Tapped Double-Acting Single Rod 50 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map