Motion Industries - Free CAD models - Compact Air Cylinder CDQ2A32-100DZ - TraceParts
Motion Industries
By Motion Industries

Compact Air Cylinder CDQ2A32-100DZ

Manufacturer SMC
Description Compact Air Cylinder, Standard Type, 32 mm Bore, 100 mm Stroke, Both Ends Tapped Mounting Type
Manufacturer Part Number CDQ2A32-100DZ
MI Item Number 05225192
Distributor Motion Industries
Motion Internal Description CDQ2A32-100DZ COMPACT CYLINDER, CQ2-Z
E-Shop link https://www.motionindustries.com/products/sku/05225192
Bore Diameter 32 mm
Compact Cylinder Type Standard
Cushion Type None
Cylinder Series CQ2
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.05 Mpa
Mounting Type Both Ends Tapped
Operating Pressure Range +0.05 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 45 mm
Overall Length 140 mm
Overall Width 49.5 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 422 N
Push Force at 100 psi 563 N
Rod Gender Female
Rod Size M14x1.5
Rod Size / Thread M14x1.5 Female ISO
Rod Thread Standard ISO
Rod Type Single Rod
Standards Met JIS
Stroke Length 100 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Compact Cylinder Type Cushion Type Cylinder Series Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Size / Thread Rod Thread Standard Rod Type Standards Met Stroke Length
1 1 05225192 Compact Air Cylinder, Standard Type, 32 mm Bore, 100 mm Stroke, Both Ends Tapped Mounting Type 32 mm Standard None CQ2 +1 Mpa2 +0.05 Mpa Both Ends Tapped +0.05 to +1 Mpa -10 to +60 °C Magnetized;Switch Ready 45 mm 140 mm 49.5 mm Double-Acting Female 1/8 BSPT BSPT +1.5 Mpa 422 N 563 N Female M14x1.5 M14x1.5 Female ISO ISO Single Rod JIS 100 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map