Motion Industries - Free CAD models - Clutch-Brake, 830800 - TraceParts
Motion Industries
By Motion Industries

Clutch-Brake, 830800

Manufacturer Nexen
Description Clutch-Brake, 1.500 in Bore, Black Oxide Finish, 1/8 NPT Port Size, 1800 RPM Max
Manufacturer Part Number 830800
MI Item Number Number 00894799
Distributor Motion Industries
Motion Internal Description 830800 MWCB PILOT MOUNT CLUTCH/BRAKE
E-Shop link https://motionindustries.com/products/sku/00894799
Actuation Air/Spring
Approximate Brake Facing Life 572 hphr
Approximate Clutch Facing Life 1225 hphr
Bore Size 1.500 in
Bore Type Straight
Brake Air Chamber Volume When New 0.771 in³
Brake Air Chamber Volume When Worn Out 2.394 in³
Brake Facing Edge Color Code Red
Brake Facing Type Standard Coefficient
Brake Heat Sink Capacity 45000 ft-lbs
Brake Peak Thermal Input Rate 17.00 hp
Clutch Air Chamber Volume when New 0.633 in³
Clutch Air Chamber Volume when Worn Out 1.988 in³
Clutch Facing Edge Color Code Red
Clutch Facing Type Standard Coefficient
Clutch Heat Sink Capacity 90000 ft-lb
Clutch Peak Thermal Input Rate 28.00 hp
Combination Type Shaft Mounted Clutch-Brake
Coupling Size 7.000 in
Coupling Type Dodge Taper Lock Poly Disc
Drive Arrangement Pilot Mount
Drive Inertia 77.30 lbin²
Finish Black Oxide
Length 7.88 in
Manufacturer UPC Number 662284159432
Maximum Brake Continuous Thermal Dissipation 1.30 hp
Maximum Clutch Continuous Thermal Dissipation 0.75 hp
Maximum Pressure 80 psi
Maximum RPM 1800 RPM
Maximum Static Brake Torque 900 in-lbs
Maximum Static Clutch Torque 600 in-lbs
Minimum Engagement Pressure 5 psi
Open or Enclosed Design Open
Outer Diameter 8.00 in
Pilot or Drive Flange Bolt Circle Data 4, 0.312-18 Bolts @ 90° On A 4.750 in Circle
Pilot Size 4.000 in
Port Size 1/8 NPT
Ratings CE, And RoHS
Series MWCB
Shaft Inertia 57.20 lb/in²
Temperature Range 32-150 °F
Weight 41.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Actuation Approximate Brake Facing Life Approximate Clutch Facing Life Bore Size Bore Type Brake Air Chamber Volume When New Brake Air Chamber Volume When Worn Out Brake Facing Edge Color Code Brake Facing Type Brake Heat Sink Capacity Brake Peak Thermal Input Rate Clutch Air Chamber Volume when New Clutch Air Chamber Volume when Worn Out Clutch Facing Edge Color Code Clutch Facing Type Clutch Heat Sink Capacity Clutch Peak Thermal Input Rate Combination Type Coupling Size Coupling Type Drive Arrangement Drive Inertia Finish Length Manufacturer UPC Number Maximum Brake Continuous Thermal Dissipation Maximum Clutch Continuous Thermal Dissipation Maximum Pressure Maximum RPM Maximum Static Brake Torque Maximum Static Clutch Torque Minimum Engagement Pressure Open or Enclosed Design Outer Diameter Pilot or Drive Flange Bolt Circle Data Pilot Size Port Size Ratings Series Shaft Inertia Temperature Range Weight
1 1 00894799 Clutch-Brake, 1.500 in Bore, Black Oxide Finish, 1/8 NPT Port Size, 1800 RPM Max Air/Spring 572 hphr 1225 hphr 1.500 in Straight 0.771 in³ 2.394 in³ Red Standard Coefficient 45000 ft-lbs 17.00 hp 0.633 in³ 1.988 in³ Red Standard Coefficient 90000 ft-lb 28.00 hp Shaft Mounted Clutch-Brake 7.000 in Dodge Taper Lock Poly Disc Pilot Mount 77.30 lbin² Black Oxide 7.88 in 662284159432 1.30 hp 0.75 hp 80 psi 1800 RPM 900 in-lbs 600 in-lbs 5 psi Open 8.00 in 4, 0.312-18 Bolts @ 90° On A 4.750 in Circle 4.000 in 1/8 NPT CE, And RoHS MWCB 57.20 lb/in² 32-150 °F 41.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map