Motion Industries - Free CAD models - Clutch-Brake, 826050 - TraceParts
Motion Industries
By Motion Industries

Clutch-Brake, 826050

Manufacturer Nexen
Description Clutch-Brake, 0.625 in Bore, Black Oxide Finish, 1/8 NPT Port Size, 3600 RPM Max
Manufacturer Part Number 826050
MI Item Number Number 00893053
Distributor Motion Industries
Motion Internal Description 826050 BWCB PILOT MOUNT CLUTCH BRAKE
E-Shop link https://motionindustries.com/products/sku/00893053
Actuation Air/Air
Approximate Brake Facing Life 33 hphr
Approximate Clutch Facing Life 33 hphr
Bore Size 0.625 in
Bore Type Straight
Brake Air Chamber Volume When New 0.402 in³
Brake Air Chamber Volume When Worn Out 1.26 in³
Brake Facing Edge Color Code Red
Brake Facing Type Standard Coefficient
Brake Peak Thermal Input Rate 4.00 hp
Clutch Air Chamber Volume when New 0.402 in³
Clutch Air Chamber Volume when Worn Out 1.26 in³
Clutch Facing Edge Color Code Red
Clutch Facing Type Standard Coefficient
Clutch Peak Thermal Input Rate 4.00 hp
Combination Type Shaft Mounted Clutch-Brake
Drive Arrangement Pilot Mount
Drive Inertia 1.70 lbin²
Finish Black Oxide
Length 3.62 in
Manufacturer UPC Number 662284158756
Maximum Brake Continuous Thermal Dissipation 0.13 hp
Maximum Clutch Continuous Thermal Dissipation 0.13 hp
Maximum Pressure 80 psi
Maximum RPM 3600 RPM
Maximum Static Brake Torque 80 in-lbs
Maximum Static Clutch Torque 80 in-lbs
Minimum Sprocket Size 25/40T, 35/28T, 40/22T
Open or Enclosed Design Open
Outer Diameter 4.25 in
Pilot or Drive Flange Bolt Circle Data 4, #10-32 Screws @ 90° On A 2.437 in Circle
Pilot Size 2.125 in
Port Size 1/8 NPT
Ratings CE, And RoHS
Series BCB
Shaft Inertia 0.86 lb/in²
Temperature Range 32-150 °F
Weight 5.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Number Description Actuation Approximate Brake Facing Life Approximate Clutch Facing Life Bore Size Bore Type Brake Air Chamber Volume When New Brake Air Chamber Volume When Worn Out Brake Facing Edge Color Code Brake Facing Type Brake Peak Thermal Input Rate Clutch Air Chamber Volume when New Clutch Air Chamber Volume when Worn Out Clutch Facing Edge Color Code Clutch Facing Type Clutch Peak Thermal Input Rate Combination Type Drive Arrangement Drive Inertia Finish Length Manufacturer UPC Number Maximum Brake Continuous Thermal Dissipation Maximum Clutch Continuous Thermal Dissipation Maximum Pressure Maximum RPM Maximum Static Brake Torque Maximum Static Clutch Torque Minimum Sprocket Size Open or Enclosed Design Outer Diameter Pilot or Drive Flange Bolt Circle Data Pilot Size Port Size Ratings Series Shaft Inertia Temperature Range Weight
1 1 00893053 Clutch-Brake, 0.625 in Bore, Black Oxide Finish, 1/8 NPT Port Size, 3600 RPM Max Air/Air 33 hphr 33 hphr 0.625 in Straight 0.402 in³ 1.26 in³ Red Standard Coefficient 4.00 hp 0.402 in³ 1.26 in³ Red Standard Coefficient 4.00 hp Shaft Mounted Clutch-Brake Pilot Mount 1.70 lbin² Black Oxide 3.62 in 662284158756 0.13 hp 0.13 hp 80 psi 3600 RPM 80 in-lbs 80 in-lbs 25/40T, 35/28T, 40/22T Open 4.25 in 4, #10-32 Screws @ 90° On A 2.437 in Circle 2.125 in 1/8 NPT CE, And RoHS BCB 0.86 lb/in² 32-150 °F 5.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map