Motion Industries - Free CAD models - Cast Bronze ToughMet3 Alloy Bearing, TMCB394840 - TraceParts
Motion Industries
By Motion Industries

Cast Bronze ToughMet3 Alloy Bearing, TMCB394840

Manufacturer Bunting Bearings, LLC
Description Cast Bronze ToughMet3 Alloy Bearing, 2.4375 in Bore, 3.0000 in OD, 5.0000 in Length, Cast Bronze C96900 ToughMet 3 Material
Manufacturer Part Number TMCB394840
MI Item Number 05644318
Distributor Motion Industries
Motion Internal Description TMCB394840 SLEEVE BEARING
E-Shop link https://motionindustries.com/products/sku/05644318
Bearing Material Cast Bronze C96900 ToughMet 3
Bore Diameter 2.4375 in
Manufacturer UPC Number 717905244858
Operating Temperature Range Max 550 ºF
Outside Diameter 3.0000 in
Overall Length 5.0000 in
Sleeve Bearing Type Alloy Sleeve Bearing
Weight 3.9 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Manufacturer UPC Number Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type Weight
1 1 05644318 Cast Bronze ToughMet3 Alloy Bearing, 2.4375 in Bore, 3.0000 in OD, 5.0000 in Length, Cast Bronze C96900 ToughMet 3 Material Cast Bronze C96900 ToughMet 3 2.4375 in 717905244858 Max 550 ºF 3.0000 in 5.0000 in Alloy Sleeve Bearing 3.9 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map